Web-Visualization for KNX Installations
The IP Control Center N 152 enables web visualizations of KNX systems on various web-enabled operating devices
(Web browsers). With the visualization controller, operating and display interfaces for PCs, notebooks, tablets or smartphones can be individually designed.
Commissioning takes place with the ETS. A graphic editor and a smart editor are implemented in the device for project planning.
With the web editor, a wide variety of display and control elements can be arranged using drag-and-drop. The user interface can be individually designed with your own or existing elements from an extensive library. There are also six different styles to choose from.
Building views and floor plans can be displayed as background images.
With the Smart Editor, visualizations can be configured quickly and intuitively, which are specially designed for mobile browsers on smartphones or tablets.
Connection Manager
To configure or edit the IP Control Center, the software "IPCC Connection Manager" is required,
which has to be installed on the configuration PC.
 |
|
|
Titel |
Download |
IPCC Connection Manager
(Installation-File)
(Admin rights for installation required)
(Version: 1.1.1 August 2021) |
|
IPCC Connection Manager
(Manual) refer to APB Chapter 5.3 |
|
|
|
|
|
|
This software is subject to the attached
license terms. Please read these terms carefully and confirm your consent to their validity by clicking the button on end of the popup window. |
Firmware Update und Templates
If you want to update the Siemens KNX device IP Control Center N152 to the current software version (firmware), you
don't need a special firmware download tool. The IPCC can carry out a firmware update directly with a connected PC.
A separate image data file is provided for that
purpose. Depending on which software version you want to update from, an update via an intermediate version may be necessary.
For details, see "Compatibility notes for the
Firmware-Update".
 |
|
| Titel |
Download |
Firmware-Update Image-Files (V1.x ... V4.5.1) (September 2023) |
|
Instructions for the Firmware-Update refer to APB chapter 15 |
|
Compatibility notes for the
Firmware-Update (Update
sequence) |
|
|
Version history |
|
| Style templates |
|
| Sample projects |
|
|
|
|
|
|
|