Binary inputs N262Dx1 & N263Dx1
   

   

 
Titel

Download

KNX Use Cases
Additional Information
ETS sample project
.knxpoj files can only be processed with Software ETS5.x.or ETS6.x
This software can be obtained at KNX. There is also a free demo version available.

 

Here it is explained how the functions of the binary inputs can be learned using practical application examples. Up to four use cases that show how powerful these devices are and what is possible in combination with other KNX products.