Shutter / blind actuator, 2x 6A, AC 230V, as built-in device, RL 521/23 for separate control of a sun protection, door or window drive with a motor for AC 230V and electromechanical or electronic limit switches per actuator channel, with electrically interlocked relays to reverse the direction of rotation, relay contacts rated for nominal voltage AC 230 V, 6 A (resistive load), with integrated electronics for detection of the actuation of an electromechanical limit switch and with auto-calibration of the travel time from one limit switch to the other, with screwless terminals for connection and through-wiring of untreated single-core, stranded or multi-core conductors, 0.5 ... 2.5mm˛, with communication objects per actuator channel for moving the sun protection to the limit positions or to stop travel and for step-by-step adjustment of the blind slats, with communication objects for moving the sun protection and adjusting the blind slats directly to a new position (as precisely as drive mechanics permit) by positioning commands as percentage values, with automatic opening of blind slats up to a set position after the blinds have been lowered without any stop from the upper to the lower limit position, with integrated 1-bit scene control for programming and recalling of 2 favored positions of blind and slats, with integrated 8-bit scene control and assignment of up to 8 scenes per channel, with an optional object “Sunshine” for activation / deactivation of sunlight tracking of the slats for shading with greatest possible daylight component, with differentiation between automatic and manual mode and with automatic switch-over from automatic to manual mode of the respective actuator channel on activation of a bus pushbutton for manual control of the sun blind, with priority of manual mode over automatic positioning commands, with optional central command object for switching-over of all actuator channels to automatic mode and for moving the sun blinds to the upper or lower limit position, with alarm object wind per channel for moving the sun protection to the configured safety position in the event of an alarm and with blocking of travel to another position as long as alarm pending, with alarm object rain per channel for moving the sun protection to the configured safety position in the event of an alarm and with blocking of travel to another position as long as alarm pending, with alarm object frost per channel for moving the sun protection to the configured safety position in the event of an alarm and with blocking of travel to another position as long as alarm pending, with travel blocking object per device or per channel for blocking the sun protection in its current position (needed e.g. during cleaning of an outdoor Venetian blind), with status objects per actuator channel for query or automatic transmission of sun blind and slat position as percentage values, with optional status objects for signalling that the lower or upper limit position has been reached, with bus-powered electronics, with integrated bus coupling unit, with bus connection via bus terminal block, housing: plastic, type of protection: IP 20 dimensions (L x W x H): 86.5 x 47.8 x 36.2 mm as built-in device for mounting in a separately to be ordered Control Module Box AP 118 or Room Control Box AP 641, manufacturer: Siemens order no.: 5WG1 521-4AB23