Binary input device N 262E11, 16x potential-free contact with 16 inputs for potential-free contacts, with an integrated power supply for AC 230 V to supply the electronics, with 1 green LED for displaying the 230 V operating voltage, with 1 red LED per binary input for status display, with a function to be selected and assigned per input: - Switching status / binary value transmission - Switching, edge-triggered - Switching, short / long operation - 1-button dimming - 1-button solar protection control - 1-button group control (sequence control) - 1-bit Scene control - 8-bit Scene control - 8-bit value, edge-triggered - 8-bit value, short / long operation - 16-bit floating point value, edge-triggered - 16-bit floating point value, short / long operation - 8-bit pulse counting without threshold check - 8-bit pulse counting with threshold check - 16-bit pulse counting without threshold check - 16-bit pulse counting with threshold check - 32-bit pulse counting without threshold check - 32-bit pulse counting with threshold check respectively with a function to be assigned to a pair of inputs: - 2-button dimming with stop telegram - 2-button solar protection control, with selectable blocking / releasing of each input by a blocking object, with sending of the input objects after a change of status, with selectable cyclical sending of the input objects, with integrated bus coupling unit with only half a standard bus load, with connection to the bus line either via the bus terminal or via the contact system to the data rail, as device in N-System dimensions with snap-on mounting on a DIN rail EN 60715-TH35-7.5, Dimension: max. width 6 MU (1 Module Unit = 18 mm) Manufacturer: Siemens Order nr.: 5WG1 262-1EB11