N 148/23 IP Interface secure for communication between KNX devices and PCs or other devices with Ethernet (10BaseT or 100BaseT) interface, as well as in conjunction with a LAN modem or DSL router for remote access to an KNX installation, for use as an interface e.g. for ETS or for visualization software, uses the KNXnet/IP protocol, with secured access and data transmission via KNXnet/IP Secure, with up to five KNXnet/IP Tunneling connections for parallel bus access by ETS and further PC software, with assignment of the network parameters by the installer using ETS, automatically by a DHCP server in the network, or in absence of a DHCP server automatically by the device itself (AutoIP), with 5 LEDs for display of availibility, KNX communication and IP communication, with electronics powered via “Power over Ethernet” according to IEEE 802.3af or alternatively by an external safety extra low voltage power supply for AC/DC 24V, with pluggable terminal block for connection of external power supply unit (not included), with integrated bus coupling unit with bus connection via bus terminal, Ethernet connection via RJ45 socket, for mounting on DIN rail EN 60715-TH35-7.5. Manufacturer: Siemens Order number: 5WG1 148-1AB23