KNX/DALI Gateway Twin plus N 141/21, with emergency lighting, with sensors for communication via KNX EIB with electronic ballasts (ECG) with a DALI interface, with two (2) DALI output with DALI-2 certification acc. to IEC 62386-101 and 103, each for communication with up to 64 DALI ECG and at least 10 (from which max. 8 movement detectors) DALI sensors (currently only Osram and Siemens DALI sensors are supported), with support of ECGs Type 0, 1, 2, 3, 4, 5, 6, 7 and 8 according to EN 62386 edition 1 as well as edition 2 (DALI-2), with support of DALI DT8 ECGs for colour temperature control Tc, Tunable White according to EN 62386 part 209. individual, group, scene, effect and schedule control for Human Centric Lighting (HCL), with a maximum DALI output voltage of 19V, short circuit resistant, with incorrect voltage detection during commissioning, whether incorrect power line is connected to a DALI output, with LED display for displaying operation mode and error messages, with a pushbutton for switching between bus and direct operating mode, with one pair of push buttons for switching On/Off of all connected DALI ECG, with one LED per DALI output for status signal of all connected luminaries in direct mode, with configurable assignment of max. 128 DALI ECG to max. 32 DALI groups, exclusive controlled in groups or single (switching, dimming, set dimming value and color temperature) and feedback for group status and lamp failure, with configurable behaviour for bus failure (stand-alone mode), with configurable pre-loaded applications without software (ETS) with configurable function burn-in for all ECG via pushbutton or single via object, with scheduler for day, week, date and additional astro function with control (switching, dimming, set dimming value) of all connected luminaries together in broadcast mode, with status signal and display of lamp and ECG failure per group and per DALI device, with transformation of dimming commands into a temporary set point adjustment for ECG with integrated constant light level control and directly connected light level sensor, with one or two level timer, with up to four integrated one time or cyclical control of repeatable sequences or color effects, with distinction between self-contained emergency luminaries with one or two DALI devices, with starting the self-conducted testing of each individual inverter and reporting the test result via bus or save in a persistent memory with memory space monitoring over object, with distinction between function test, short duration test, and long duration test, with optional configuration of any DALI ECG to dim to a preset dimming value in case of emergency mode, with locking of switching and dimming commands as well as configuration while emergency mode is activated, with activation of emergency mode based on a configurable number of failed DALI ECG, with lock object to elimination of failure messages interruption of ECG during emergency lighting testing, with inhibit mode for disabling battery mode of self-contained emergency luminaries over pushbutton, with up to twelve stand-by-area analysis for activation of switch actuators, with integrated scene control for up to 32 scenes, with 16 integrated 2-level-controller for brightness control, with 16 integrated constant light level controller for main luminaries group and up to four additional luminaries groups, with possible assignment of a CIN to a DALI ECG, with possibility to reintegrate defective DALI ECG without software (ETS), with assignment of DALI ECG to groups and test option for ECG, groups, scenes and effects via ETS during commissioning, with assignment of DALI sensors and test option of sensors via ETS during commissioning, with integrated bus coupling unit with only half a standard bus load, with bus connection via bus terminal, for mounting on DIN rail EN 60715-TH35-7.5. dimension: Width 4 MW (1 Modular Width = 18mm) Manufacturer: Siemens Order no.: 5WG1 141-1AB21