Bus Coupling Unit (BTM) UP 117/12 for connection of a modular bus device to the bus line, with 10-pole Bus Transceiver Interface (BTI) socket for clipping on an application module with BTI plug connector, with DC converter with output voltage / current of DC 5 V / 10 mA and DC 20 V / 25 mA for supply of the clipped on bus device via the bus line, housing: plastic, type of protection: IP 20, with mounting bracket for installation in a switch and socket box with 60 mm in diameter and 40 mm depth, mounting depth 18mm, with bus connection via bus terminal manufacturer: Siemens order no.: 5WG1 117-2AB12